25 MM SS T2 CTL

25 MM SS T2 CTL
25 MM SS T2 CTL

Shaft, 24.99 / 25.00 mm Diameter, Predrilled, Class MM (h6), Stainless Steel 440C, 50 Rockwell C Min., Cut To Length

Lead Time:  1 Day *
each**

  • Thomson 60 Case LinearRace® shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter25 mm
[G]M8 
[X] Dim200 mm
Actual Diameter24.99 / 25.00 mm 

Specifications

SpecificationsValue
Case Depth, Minimum2.03 mm
ClassClass MM (h6) 
Hardness50 Rockwell C Min. 
MaterialStainless Steel 440C 
Material, ShaftStainless Steel 440C 
Option Predrilled (PD)Predrilled 
Roundness0.0020 mm
Straightness0.0254 mm per Foot Cumulative (0.051 mm TIR) 
Surface Finish0.20 Ra µm 
Taper0.0025 mm
Weight3.87 kg/m

Get Quote

*Please fill out the information below so we can best assist you: